SOT1019-1: LFBGA208 | NXP Semiconductors

SOT1019-1: LFBGA208


Overview

plastic low profile fine-pitch ball grid array package; 208 balls, 0.8 mm pitch, 14 mm x 14 mm x 1.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA208 surface mount bottom LFBGA 208 plastic
Manufacture Code Reference Codes Issue Date
SOT1019 2007-08-20
Part Description Quick access
System-on-Chip