Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Layerscape Access, -40 °C to 105 °C, standard speed, 1 VSPA, x1 PCIe, standard firmware, Rev A0, production
LFBGA157: LFBGA157, low profile, fine-pitch ball grid array package, 157 terminals, 0.5 mm pitch, 8 mm x 8 mm x 1.25 mm body
12NC: 935421471557
Details
Order
Parameter | Value |
---|---|
Silicon Rev | Rev A0 |
Family | LS Access |
Development Tools | LA9310RDK |
Qualification tier | Industrial |
Core Type | Arm Cortex-M4 |
Core: Number of cores (SPEC) | 1 |
Operating Frequency [Max] (MHz) | 307 |
Typical Power | 1 |
L2 Cache (Max) (KB) | 0 |
SRAM (kB) | 66 |
Parameter | Value |
---|---|
SPI | 1 |
UART | 1 |
I2C | 1 |
PCIe | 1 |
PCIe version | PCIe 3.0 |
Watchdog timer | Y |
Timers | 1 |
Debug & Trace | JTAG |
Junction Temperature (Min to Max) (℃) | 0 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LA9310X7S11AA(935421471557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 160.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
LA9310X7S11AA (935421471557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LA9310X7S11AA (935421471557) | 854231 | 3A991A1 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LA9310X7S11AA (935421471557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
The Layerscape® Access LA9310 programmable baseband processor is a digital signal processor with integrated data converters (ADC/DAC) for physical layer processing of 5G infrastructure, DFE, and custom communication systems at the network edge. Its low cost and power and programmable signal processing capabilities make it an attractive option to expensive FPGAs in applications such as network listening, small-scale radio units and repeaters.
The ADC / DAC supports a zero-IF I/Q interface to an RFIC suitable for both sub-6GHz and limited bandwidth mmWave applications. NXP’s VSPA DSP implements sample-level baseband processing in the digital domain, enabling a flexible software defined radio.