Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FS84 QFN48EP Safety SBC Evaluation Board for Automotive
12NC: 935410324598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KITFS84AUTEVM(935410324598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KITFS84AUTEVM (935410324598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
KITFS84AUTEVM (935410324598) | 847330 |
KITFS84AUTEVM provides easy customer development of FS84 QFN48EP devices. It's targeting 12 V automotive application.
This kit can be connected to the FlexGUI software, which allows the customer to modify the registers and develop a one time programming (OTP) configuration. Then, the FS84 QFN48EP chip on the board is programmed. This offers the customer the flexibility to configure the OTP for their application needs. The OTP can be burned 3 times.