Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Evaluation kit - FS6522, System Basis Chip, DCDC 2.2 A Vcore LDT, CAN, LIN
12NC: 935327572598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KITFS6522LAEEVM(935327572598) | Not Available | Compliant | Not Available | Compliant | 453592.3 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KITFS6522LAEEVM (935327572598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KITFS6522LAEEVM (935327572598) | 847150 | EAR99 |
KITFS6522LAEEVM evaluation board demonstrates the functionality of MC33FS6522 supports CAN FD and LIN with Vcore SMPS regulator up to 2.2 A.These Safety SBCs target ISO 26262 automotive functional safety standard.
NXP’s analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic ICs and system-in-package devices that use proven high-volume SMARTMOS technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state of the art systems.
The tool can be used in a standalone mode and controlled with an embedded USB interface. SPI command is easily controlled by the FlexGUI downloadable here.