JN5169XK020 Product Information|NXP

Buy Options

JN5169XK020UL

Active

12NC: 935307696598

Details

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
JN5169XK020UL(935307696598)
Not Available
No Information
Not Available
No Information
1.0

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
JN5169XK020UL
(935307696598)
No
240
260
30
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
JN5169XK020UL
(935307696598)
854370
5A992

More about JN5169XK020

Note: JN5189/88T is preferred for any new design. No new software releases planned

The JN5169XK020 expansion kit contains components that form a ZigBee node based on the NXP® JN5169 wireless microcontroller. The node provides lighting and sensor functionality. It can participate in a ZigBee wireless network which may, for example, be created using components of the JN516x-EK004 or JN516x-EK001 ZigBee Evaluation Kit. It can be introduced into the network via ZigBee commissioning or, optionally, via NFC commissioning using the NTAG® I²C kit (available separately).

Pre-programmed software:

The JN5169 module supplied in this kit is pre-programmed as a Dimmable Light for use in the ZigBee Smart Home Demonstration provided in the JN516x-EK004 Evaluation Kit.

Re-programming:

The JN5169 module can be re-programmed via a serial connection from a PC running a JN51xx Flash Programmer utility to download a new application to the Flash memory on the JN5169 device. A suitable utility is provided in the "BeyondStudio for NXP" toolchain (JN-SW-4141).