Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935297813515
Details
Order
12NC: 935297813518
Details
Order
12NC: 935297813557
Details
Order
12NC: 935306289518
Details
Order
12NC: 935306289515
Details
Order
Parameter | Value |
---|---|
Product category | 320-JN516x- |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
JN5168/001,515(935297813515) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 92.38052499999999 | |
JN5168/001,518(935297813518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 92.38052499999999 | |
JN5168/001K(935297813557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 92.38052499999999 | |
JN5168/A02Y(935306289518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 92.74952499999999 | |
JN5168/A02Z(935306289515) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 92.74952499999999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
JN5168/001,515 (935297813515) | No | 3 | 3 | 240 | 260 |
JN5168/001,518 (935297813518) | No | 3 | 3 | 240 | 260 |
JN5168/001K (935297813557) | No | 3 | 3 | 240 | 260 |
JN5168/A02Y (935306289518) | No | 3 | 3 | 240 | 260 |
JN5168/A02Z (935306289515) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
JN5168/001,515 (935297813515) | 854231 | 5A992 |
JN5168/001,518 (935297813518) | 854231 | 5A992 |
JN5168/001K (935297813557) | 854231 | 5A992 |
JN5168/A02Y (935306289518) | 854231 | 5A992 |
JN5168/A02Z (935306289515) | 854231 | 5A992 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
JN5168/001,518 (935297813518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
JN5168/001K (935297813557) | ||||
JN5168/A02Y (935306289518) |
Note: JN5189/88T is preferred for any new new Zigbee®, Thread design. No new software releases planned
The JN5168 is an ultra low power, high performance wireless microcontroller supporting ZigBee and IEEE802.15.4 networking stacks to facilitate the development of Smart Energy, Home Automation, Smart Lighting and wireless sensor applications. It features an enhanced 32-bit RISC processor with 256 kB embedded Flash, 32 kB RAM and 4 kB EEPROM memory, offering high coding efficiency through variable width instructions, a multi-stage instruction pipeline and low power operation with programmable clock speeds. It also includes a 2.4 GHz IEEE802.15.4 compliant transceiver and a comprehensive mix of analogue and digital peripherals. The very low operating current of 15 mA, with a 0.6 μA sleep timer mode, gives excellent battery life allowing operation direct from a coin cell.
The peripherals support a wide range of applications. They include a 2-wire I²C, and SPI ports which can operate as either leader or follower, a four channel ADC with battery and a temperature sensor. It can support a large switch matrix of up to 100 elements, or alternatively a 20 key capacitive touch pad.
For support documentation, please click here.