Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TO-92: plastic, single-ended leaded (through hole) package; 3 leads; 2.54 mm pitch; 4.6 mm x 3.9 mm x 5.1 mm body
12NC: 934005320126
Details
Order
Parameter | Value |
---|---|
VDS [max] (V) | 30 |
Security Status | COMPANY PUBLIC |
Non-Volatile Memory (kbit) | sot054v_sv |
Parameter | Value |
---|---|
Number of pins | 3 |
Package Style | PBCYT |
RDSon [max] (ohm) | 300 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
J177,126(934005320126) | Yes | Yes | No | REACH SVHC | 220.7 |
Part/12NC | Safe Assure Functional Safety |
---|---|
J177,126 (934005320126) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
J177,126 (934005320126) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
J177,126 (934005320126) | - | 2005-06-30 | 2005-06-30 | PMBFJ177,215 (933908930215) |
Archived content is no longer updated and is made available for historical reference only.
Symmetrical P-channel junction Field-Effect Transistor (FET) in a small plastic package.