SOT54: TO-92 | NXP Semiconductors

SOT54: TO-92


Overview

plastic, single-ended leaded (through hole) package; 3 leads; 2.54 mm pitch; 4.6 mm x 3.9 mm x 5.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TO-92 through-hole mount single PBCYT 4.6 x 3.9 x 5.1 3 plastic
Manufacture Code Reference Codes Issue Date
SOT54 SC-43A(EIAJ);TO-92(JEDEC 2004-11-16
Part Description Quick access