Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TO-236AB: plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body
12NC: 933908930215
Details
Order
12NC: 934062775215
Details
Order
Parameter | Value |
---|---|
VDS [max] (V) | 30 |
RDSon [max] (ohm) | 300 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PMBFJ177,215(933908930215) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 7.5012474000000005 | |
PMBFJ177/DG,215(934062775215) | Yes | Yes | Yes | REACH SVHC | 8.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PMBFJ177,215 (933908930215) | No | 1 | 1 | 240 | 260 |
PMBFJ177/DG,215 (934062775215) | - | - | - | - | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PMBFJ177,215 (933908930215) | 854121 |
PMBFJ177/DG,215 (934062775215) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PMBFJ177/DG,215 (934062775215) | - | 1999-01-30 | 2000-03-31 | PMBFJ177,215 (933908930215) |
Silicon symmetrical p-channel junction FETs in plastic microminiature SOT23 envelopes.