PMBF4393 Product Information|NXP

PMBF4393

No Longer Manufactured

PMBF4393

No Longer Manufactured

Buy Options

PMBF4393,215

No Longer Manufactured

12NC: 933773810215

Details

Order

Operating Features

ParameterValue
VDS [max] (V)
40
Security Status
COMPANY PUBLIC
Non-Volatile Memory (kbit)
sot023_sv
ParameterValue
Number of pins
3
Package Style
SOT
RDSon [max] (ohm)
100

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PMBF4393,215(933773810215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.496087648548578

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PMBF4393,215
(933773810215)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PMBF4393,215
(933773810215)
854121

More about PMBF4393

Symmetrical silicon N-channel depletion type junction field-effect transistors (FETs) in a plastic microminiature envelope designed for application in thick and thin-film circuits. The transistors are intended for low-power, chopper or switching applications in industrial service.