Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935290072115
Details
Order
12NC: 935290072118
Details
Order
Parameter | Value |
---|---|
Delivery Type | SOT1122 |
Standard | ISO11784/85; ISO14223 |
Chip capacity (pF) | 280pF |
UID Type | 6 byte |
Parameter | Value |
---|---|
EEPROM Size | 512 |
Write Endurance | 100000 |
Data Retention | 10 |
Special Features | RTF; TTF; Write ISO 11785 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
HTMS8101FTB/AF,115(935290072115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
HTMS8101FTB/AF,118(935290072118) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
HTMS8101FTB/AF,115 (935290072115) | No | 1 | 1 | 240 | 260 |
HTMS8101FTB/AF,118 (935290072118) | - | - | - | - | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
HTMS8101FTB/AF,115 (935290072115) | 854232 |
HTMS8101FTB/AF,118 (935290072118) | 854232 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
HTMS8101FTB/AF,115 (935290072115) | 2017-04-13 | 2017-07-12 | 201704010F01 | SOT1122 & SOT886 2nd Source Bangkok |
The HITAG product line is well known and established in the contactless identification market.
Due to the open marketing strategy of NXP Semiconductors there are various manufacturers well established for both the transponders/cards as well as the read/write devices. All of them supporting HITAG 1, HITAG 2 and HITAG S transponder ICs.
With the new HITAG μ family, this existing infrastructure is extended with the next generation of ICs being substantially smaller in mechanical size, lower in cost, offering more operation distance and speed, but still being operated with the same reader infrastructure and transponder manufacturing equipment.
The protocol and command structure for HITAG μ is design to support Reader Talks First (RTF) operation, including anti-collision algorithm.
Different memory sizes are offered and can be operated using exactly the same protocol.
The ISO standards ISO 11784 and ISO 11785 are well established in this market and HITAG μ is especially designed to deliver the optimum performance compliant to these standards. The HITAG μ advanced ICs are offering additional memory for storage of customized offline data like further breeding details.
Within the dedicated CAS team within the BU Identification
Accompanying data sheets and application notes: