FS32V232CTN2VUB Product Information|NXP

Features


S32V232 dual-core Arm, 1 GHz, Security, ISO 26262 - S32V MPUs for Front/Surround View Camera, eIQ Auto

Package


FBGA621: FBGA621, plastic, fine-pitch ball grid array; 621 balls; 0.65 mm pitch; 17 mm x 17 mm x 1.97 mm body

Buy Options

FS32V232CTN2VUB

Active

12NC: 935438203557

Details

Order

In Stock:343
Order from distributors

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-M4, 2 x Arm Cortex-A53
Operating Frequency [Max] (MHz)
1000
SRAM (kB)
3072
External Memory Interface
1 x uSDHC, 2 x DDR3 SDRAM, 2 x LPDDR2 DRAM, 2 x QSPI
Low Leakage
N
Serial Communication
1 x PCIe 2.0, 2 x UART, 3 x I²C, 3 x SPI
CAN FD
2
GPU 2D / GPU 3D
GC3000 3D
Camera Interfaces
1 x ISP, 2 x MIPI-CSI-2, 2 x VIU
GPIO
162
ParameterValue
Ethernet Type
1 Gbps + IEEE 1588 + AVB
Human Machine Interface
system integration unit lite
Security Modules
CSE3
ADC [Number, bits]
8 x 12
Supply Voltage [Min to Max] (V)
0.95 to 1.05
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Junction Temperature (Min to Max) (℃)
-40 to 125
ASIL Certification
up to ASIL B
AEC-Q100 Temperature Range
grade 2

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
FS32V232CTN2VUB(935438203557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2153.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
FS32V232CTN2VUB
(935438203557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
FS32V232CTN2VUB
(935438203557)
854231
5A992C
G161530

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
FS32V232CTN2VUB
(935438203557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
FS32V232CTN2VUB
(935438203557)
2022-11-232022-11-24202211005IS32V234 Reference Manual update from Rev5.1 to Rev6

More about S32V234

The S32V234 is a second-generation vision processor family and member of the 64-bit Arm® Cortex®-A53 S32V processors. The S32V234 processor offers an image signal processor (ISP), a powerful 3D graphic processor unit (GPU), dual APEX-2 vision accelerators, automotive-grade reliability, functional safety and security capabilities.

S32V234 processors support computation-intensive ADAS, New Car Assessment Program (NCAP) front camera, object detection and recognition, surround view and automotive and industrial image processing; also, machine learning (ML) and sensor fusion applications.

The S32V234 processor has comprehensive enablement supported by S32 Design Studio IDE for Vision, including a compiler, debugger, Vision SDK, Linux BSP and graph tools.

More