Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
S32V234 dual-core Arm, 800 MHz, ISO 26262 - S32V MPUs for Front/Surround View Camera, Computer Vision
FBGA621: FBGA621, plastic, fine-pitch ball grid array; 621 balls; 0.65 mm pitch; 17 mm x 17 mm x 1.97 mm body
12NC: 935438199557
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-M4, 2 x Arm Cortex-A53 |
Operating Frequency [Max] (MHz) | 800 |
SRAM (kB) | 3072 |
External Memory Interface | 1 x uSDHC, 2 x DDR3 SDRAM, 2 x LPDDR2 DRAM, 2 x QSPI |
Low Leakage | N |
Serial Communication | 2 x UART, 3 x I²C, 3 x SPI |
CAN FD | 2 |
GPU 2D / GPU 3D | GC3000 3D |
Camera Interfaces | 1 x ISP, 2 x MIPI-CSI-2, 2 x VIU |
Parameter | Value |
---|---|
GPIO | 162 |
Ethernet Type | 1 Gbps + IEEE 1588 + AVB |
Human Machine Interface | system integration unit lite |
ADC [Number, bits] | 8 x 12 |
Supply Voltage [Min to Max] (V) | 0.95 to 1.05 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Junction Temperature (Min to Max) (℃) | -40 to 125 |
ASIL Certification | up to ASIL B |
AEC-Q100 Temperature Range | grade 2 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
FS32V232BMN2VUB(935438199557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 2153.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
FS32V232BMN2VUB (935438199557) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
FS32V232BMN2VUB (935438199557) | 854231 | 5A992C | G161530 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
FS32V232BMN2VUB (935438199557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
FS32V232BMN2VUB (935438199557) | 2022-11-23 | 2022-11-24 | 202211005I | S32V234 Reference Manual update from Rev5.1 to Rev6 |
The S32V234 is a second-generation vision processor family and member of the 64-bit Arm® Cortex®-A53 S32V processors. The S32V234 processor offers an image signal processor (ISP), a powerful 3D graphic processor unit (GPU), dual APEX-2 vision accelerators, automotive-grade reliability, functional safety and security capabilities.
S32V234 processors support computation-intensive ADAS, New Car Assessment Program (NCAP) front camera, object detection and recognition, surround view and automotive and industrial image processing; also, machine learning (ML) and sensor fusion applications.
The S32V234 processor has comprehensive enablement supported by S32 Design Studio IDE for Vision, including a compiler, debugger, Vision SDK, Linux BSP and graph tools.