Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
GD3160 HP Drive Half-Bridge Evaluation Kit
12NC: 935404615598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
FRDMGD3160HBIEVM(935404615598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
FRDMGD3160HBIEVM (935404615598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
FRDMGD3160HBIEVM (935404615598) | 847330 | EAR99 |
FRDMGD3160HBIEVM is a half-bridge evaluation kit populated with two GD3160 single channel IGBT/SiC MOSFET gate drive devices. The kit includes the Freedom KL25Z microcontroller hardware for interfacing a PC installed with Flex GUI software for communication to the SPI registers on the MC33GD3160 gate drive devices in either daisy chain or standalone configuration.
The GD3160 translator board is used to translate 3.3 V signals to 5.0 V signals between the MCU and GD3160 gate drivers. The evaluation kit is designed to connect to a single phase of a HybridPACK™ Drive SIC/IGBT module or onsemi VE-trac™ IGBT module for half-bridge evaluations and applications development.