DSPB56364AF100 Product Information|NXP

Buy Options

DSPB56364AF100R2

End of Life

12NC: 935316508528

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
PB-FREE DSPB56364FU100
ParameterValue
Number of pins
100
Package Style
LQFP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
DSPB56364AF100(935316508557)
Yes
Yes
Certificate Of Analysis (CoA)
No
G
e3
REACH SVHC
685.2
DSPB56364AF100R2(935316508528)
Yes
Yes
Certificate Of Analysis (CoA)
No
G
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
DSPB56364AF100
(935316508557)
No
3
260
40
DSPB56364AF100R2
(935316508528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
DSPB56364AF100
(935316508557)
854231
3A991A2
DSPB56364AF100R2
(935316508528)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
DSPB56364AF100
(935316508557)
-
2014-11-21
2015-11-21

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
DSPB56364AF100
(935316508557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
DSPB56364AF100R2
(935316508528)
DSPB56364AF100
(935316508557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
DSPB56364AF100R2
(935316508528)

More about DSP56364

The DSP56364 is a low-cost, high-performance DSP optimized for cost sensitive consumer audio applications. The DSP56364 provides a cost-effective silicon solution for applications such as Dolby Pro Logic A/V receivers, televisions, and minisystems, in addition to automotive and portable applications. The DSP56364 has sufficient on-chip performance and memory to simultaneous support a variety of audio software algorithms such as Dolby Pro Logic, soundfield processing, 3D virtual surround, graphic/parametric equalization, and spectrum analysis.

The DSP56364 is the second product in the DSP56300 audio Symphony® DSP family and utilizes the single-instruction-per-clock-cycle DSP56300 core while retaining DSP56000 code compatibility. The DSP56364 reuses peripherals from the first DSP56300 audio product, the DSP56362. The DSP56364 will support 100 MIPS at 3.3 V.