Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVSON10: plastic thermal enhanced very thin small outline package; no leads; 10 terminals; 3 x 3 x 0.85 mm
12NC: 935293344118
Details
Order
Parameter | Value |
---|---|
ICC [typ] (mA) | 80 |
@f [max] (MHz) | 1900 |
Gass (dB) | 20 |
NF (dB) | 0.76 |
Parameter | Value |
---|---|
PL(1dB) (dBm) | 14.5 |
IP3o (dBm) [Typ] | 35 |
RLin (dB) | 23 |
RLout [Typ] (dB) | 22 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BGU7052,118(935293344118) | Yes | Yes | Yes | REACH SVHC | 26.305332400000005 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BGU7052,118 (935293344118) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BGU7052,118 (935293344118) | 854233 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BGU7052,118 (935293344118) | - | 2016-06-30 | 2016-12-31 | BGU8052X (935298611115) |
The BGU7052 is a low noise high linearity amplifier for wireless infrastructure applications. The LNA has a high input and output return loss and is designed to operate between 1.5 GHz and 2.5 GHz. It is housed in a 3 × 3 × 0.85 mm³ 10-terminal plastic thin small outline package. The LNA is ESD protected on all terminals.