Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HWSON8: HWSON8: plastic thermal enhanced very very thin small outline package; no leads; 8 terminals
12NC: 935298611115
Details
Order
12NC: 935298611118
Details
Order
Parameter | Value |
---|---|
@f [max] (MHz) | 900 |
Gass (dB) | -23, 18.5 |
NF (dB) | 0.5 |
PL(1dB) (dBm) | 18 |
Parameter | Value |
---|---|
IP3o (dBm) [Typ] | 36 |
RLin (dB) | 27 |
RLout [Typ] (dB) | 12 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BGU8052,118(935298611118) | Yes | Yes | Yes | REACH SVHC | 8.598857124999999 | |
BGU8052X(935298611115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 9.424039124999998 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BGU8052,118 (935298611118) | - | 1 | 1 | 235 | 260 |
BGU8052X (935298611115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BGU8052,118 (935298611118) | 854233 |
BGU8052X (935298611115) | 854233 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
BGU8052,118 (935298611118) | - | BGU8052X (935298611115) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
BGU8052X (935298611115) | 2017-08-05 | 2017-11-02 | 201706016I | BGU805x (BTS1001x): Updated Data Sheet |
The BGU8052 is, also known as the BGTS1001M, a low noise high linearity amplifier for wireless infrastructure applications, equipped with fast shutdown to support TDD systems. The LNA has a high input and output return loss and is designed to operate between 1.5 GHz and 2.5 GHz. It is housed in a 2 mm x 2 mm x 0.75 mm 8-terminal plastic thin small outline package. The LNA is ESD protected on all terminals.