Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 934064611115
Details
Order
Parameter | Value |
---|---|
Generation | 6th |
fT [typ] (MHz) | 21000 |
VCEO [max] (V) | 5.5 |
Ptot [max] (mW) | 225 |
Polarity | NPN |
Parameter | Value |
---|---|
@f (MHz) | 5800 |
@VCE (V) | 2 |
@IC (mA) | 6 |
NF (dB) | 1.2 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BFU660F,115(934064611115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 6.663881442682 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BFU660F,115 (934064611115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BFU660F,115 (934064611115) | 854121 |
NPN silicon microwave transistor for high speed, low noise applications in a plastic, 4-pin dual-emitter SOT343F package.