Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SOT143B: plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body
12NC: 934067703215
Details
Order
12NC: 934067703235
Details
Order
Parameter | Value |
---|---|
Generation | 5th |
fT [typ] (MHz) | 11000 |
VCEO [max] (V) | 12 |
Ptot [max] (mW) | 450 |
Polarity | NPN |
Parameter | Value |
---|---|
@f (MHz) | 900 |
@VCE (V) | 8 |
@IC (mA) | 1 |
NF (dB) | 0.7 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BFU530R(934067703215) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 8.9094224 | |
BFU530VL(934067703235) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 8.9094224 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BFU530R (934067703215) | 854121 |
BFU530VL (934067703235) | 854121 |
NPN silicon RF transistor for high speed, low noise applications in a plastic, 4-pin dual-emitter SOT143B package.
The BFU530 is part of the BFU5 family of transistors, suitable for small signal to medium power applications up to 2 GHz.