BAP64-06 Product Information|NXP

BAP64-06

No Longer Manufactured

BAP64-06

No Longer Manufactured

Buy Options

BAP64-06/AR

No Longer Manufactured

12NC: 934067926215

Details

Order

Operating Features

ParameterValue
Diode configuration
CA
Number of pins
3
rD [max] (ohm) @ 0.5mA
40
Package Style
SOT
rD [max] (ohm) @ 1mA
20
rD [max] (ohm) @ 10mA
3.8
rD [typ] (ohm) @ 0.5mA
20
rD [typ] (ohm) @ 1mA
10
rD [typ] (ohm) @ 10mA
2
Ptot [max] (mW)
250
@f (MHz)
100, 100, 100
Cd [typ] (pF)
0.37
Security Status
COMPANY PUBLIC
@foffset (MHz)
1, 1, 1
ParameterValue
Limiting Total Power Dissipation
0
Tj [max]
150
@foffset (kHz)
1000, 1000, 1000
@VR
0
@VR
1
@IF (mA)
10
VR [max] (V)
175
rD [max] (ohm)
3.8, 20, 40
@VR (V)
1
No of diodes
2
@f (GHz)
0.1, 0.1, 0.1
IF [max] (mA)
100
Non-Volatile Memory (kbit)
sot023_sv
@VR (V) @ 1MHz
0, 1, 20

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BAP64-06/AR(934067926215)
Yes
Yes
Yes
DREACH SVHC
7.546835048548578

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BAP64-06/AR
(934067926215)
-
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BAP64-06/AR
(934067926215)
854110

More about BAP64

Two planar PIN diodes in common anode configuration in a SOT23 small SMD plastic package.