Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TO-236AB: plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body
Parameter | Value |
---|---|
Diode configuration | CC |
Number of pins | 3 |
rD [max] (ohm) @ 0.5mA | 40 |
Package Style | SOT |
rD [max] (ohm) @ 1mA | 20 |
rD [max] (ohm) @ 10mA | 3.8 |
rD [typ] (ohm) @ 0.5mA | 20 |
rD [typ] (ohm) @ 1mA | 10 |
rD [typ] (ohm) @ 10mA | 2 |
Ptot [max] (mW) | 250 |
@f (MHz) | 100, 100, 100 |
Cd [typ] (pF) | 0.37 |
Security Status | COMPANY PUBLIC |
@foffset (MHz) | 1, 1, 1 |
Parameter | Value |
---|---|
Limiting Total Power Dissipation | 0 |
Tj [max] | 150 |
@foffset (kHz) | 1000, 1000, 1000 |
@VR | 0 |
@VR | 1 |
@IF (mA) | 10 |
VR [max] (V) | 175 |
rD [max] (ohm) | 3.8, 20, 40 |
@VR (V) | 1 |
No of diodes | 2 |
@f (GHz) | 0.1, 0.1, 0.1 |
IF [max] (mA) | 100 |
Non-Volatile Memory (kbit) | sot023_sv |
@VR (V) @ 1MHz | 0, 1, 20 |
Two planar PIN diodes in common cathode configuration in a SOT23 small plastic SMD package.