BAP64-04 Product Information|NXP

BAP64-04

Active

BAP64-04

Active

Buy Options

No items available

Operating Features

ParameterValue
Diode configuration
SR
Number of pins
3
rD [max] (ohm) @ 0.5mA
40
Package Style
SOT
rD [max] (ohm) @ 1mA
20
rD [max] (ohm) @ 10mA
3.8
rD [typ] (ohm) @ 0.5mA
20
rD [typ] (ohm) @ 1mA
10
rD [typ] (ohm) @ 10mA
2
Ptot [max] (mW)
250
@f (MHz)
100, 100, 100
Cd [typ] (pF)
0.37
Security Status
COMPANY PUBLIC
@foffset (MHz)
1, 1, 1
ParameterValue
Limiting Total Power Dissipation
0
Tj [max]
150
@foffset (kHz)
1000, 1000, 1000
@VR
0
@VR
1
@IF (mA)
10
VR [max] (V)
175
rD [max] (ohm)
3.8, 20, 40
@VR (V)
1
No of diodes
2
@f (GHz)
0.1, 0.1, 0.1
IF [max] (mA)
100
Non-Volatile Memory (kbit)
sot023_sv
@VR (V) @ 1MHz
0, 1, 20

Environmental

No information available

Quality

No information available

Shipping

No information available

More about BAP64

Two planar PIN diodes in series configuration in a SOT23 small plastic SMD package.