BAP51-02 Product Information|NXP

Buy Options

BAP51-02,315

NRND

12NC: 934055889315

Details

Order

Order from distributors

Operating Features

ParameterValue
Diode configuration
SG
Number of pins
2
rD [max] (ohm) @ 0.5mA
9
Package Style
SOD
rD [max] (ohm) @ 1mA
6.5
rD [max] (ohm) @ 10mA
2.5
rD [typ] (ohm) @ 0.5mA
5.5
rD [typ] (ohm) @ 1mA
3.6
rD [typ] (ohm) @ 10mA
1.5
Ptot [max] (mW)
715
@f (MHz)
100, 100, 100
Cd [typ] (pF)
0.3
Security Status
COMPANY PUBLIC
Cd [max] (pF)
0.55
@foffset (MHz)
1, 1, 1
ParameterValue
Limiting Total Power Dissipation
1
Tj [max]
150
@foffset (kHz)
1000, 1000, 1000
@VR
0
@VR
1
@IF (mA)
10
VR [max] (V)
60
rD [max] (ohm)
2.5, 6.5, 9
@VR (V)
1
No of diodes
1
@f (GHz)
0.1, 0.1, 0.1
IF [max] (mA)
50
Non-Volatile Memory (kbit)
sod523_sv
@VR (V) @ 1MHz
0, 1, 5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BAP51-02,115(934055889115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1.4542000000000002
BAP51-02,315(934055889315)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1.4542000000000002

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BAP51-02,115
(934055889115)
No
1
1
240
260
BAP51-02,315
(934055889315)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BAP51-02,115
(934055889115)
854110
BAP51-02,315
(934055889315)
854110

More about BAP51-02

General purpose PIN diode in a SOD523 ultra small SMD plastic package.