AFV09P350-04GN Product Information|NXP

Buy Options

Operating Features

ParameterValue
Frequency (Min) (MHz)
720
Frequency (Max) (MHz)
960
Supply Voltage (Typ) (V)
48
ParameterValue
Peak Power (Typ) (dBm)
57
Peak Power (Typ) (W)
500
Die Technology
LDMOS

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
AFV09P350-04GNR3(935318141528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
3064.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
AFV09P350-04GNR3
(935318141528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
AFV09P350-04GNR3
(935318141528)
854129
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
AFV09P350-04GNR3
(935318141528)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
AFV09P350-04GNR3
(935318141528)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about AFV09P350-04N

The AFV09P350-04NR3 and AFV09P350-04GNR3 100 W symmetrical Doherty RF power LDMOS transistors are designed for cellular base station applications covering the frequency range of 720 to 960 MHz.