SOT1825-1: FM4 Double-ended Flange Mount | NXP Semiconductors

SOT1825-1: FM4


Overview

FM4, plastic, flange mount package; 4 terminals; 9.96 mm x 20.57 mm x 3.81 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM4 flange mount double DFM 9.96 x 20.57 x 3.81 4 plastic
Manufacture Code Reference Codes Issue Date
98ASA10834 2017-06-11
Part Description Quick access
Wideband RF Power LDMOS Transistor, 1.8-600 MHz, 600 W CW, 50 V
RF POWER LDMOS TRANSISTOR 700-1300 MHz, 350 W CW, 50 V
Airfast RF Power LDMOS Transistor, 720-960 MHz, 100 W AVG., 48 V
Airfast RF Power LDMOS Transistor, 720-960 MHz, 100 W AVG., 48 V