Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLFLGA21: HLFLGA21, thermal enhanced low profile fine-pitch land grid array package, 21 terminals, 0.9 mm pitch, 6.2 mm x 6.2 mm x 1.148 mm body
12NC: 935400237528
Details
Order
Parameter | Value |
---|---|
Frequency (Min) (MHz) | 2300 |
Frequency (Max) (MHz) | 2690 |
Supply Voltage (Typ) (V) | 5 |
Parameter | Value |
---|---|
3rd Order Intercept (Typ) (dBm) | 0 |
Noise Figure (Typ) (dB) @ f (MHz) | 1.2 @ 2500 |
Die Technology | GaAs pHEMT |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
AFRX5G272T4(935400237528) | No | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 164.3438 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Soldering | |||||
AFRX5G272T4 (935400237528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
AFRX5G272T4 (935400237528) | 854233 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
AFRX5G272T4 (935400237528) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
AFRX5G272T4 (935400237528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The AFRX5G272 is an integrated multi-chip module designed for TD-LTE and 5G mMIMO applications. It consists of a T/R switch, a two-stage low noise amplifier and support circuitry to work from a 5 V supply and a 1.8 V logic-level T/R control.
The device has Tx and Rx modes, which are controlled via T/R logic signaling. In Tx mode, internal RF switches direct the signal from the antenna port to an external termination resistor. In Rx mode, internal RF switches direct the signal from the antenna port to internal LNAs. While in Tx mode, the LNA is in idle mode with minimized current consumption.