Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935436625598
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | A5G35H110N 3400-3600 MHz Reference Circuit |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
A5G35H110N-3400(935436625598) | Not Available | No Information | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
A5G35H110N-3400 (935436625598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
A5G35H110N-3400 (935436625598) | 903090 | EAR99 |
This 15.1 W asymmetrical Doherty RF power GaN amplifier is designed for cellular base station applications requiring very wide instantaneous bandwidth capability covering the frequency range of 3300 to 3700 MHz.
This part is characterized and performance is guaranteed for applications operating in the 3300 to 3700 MHz band. There is no guarantee of performance when this part is used in applications designed outside of these frequencies.