Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FM8: FM8, flange mount package, 8 terminals, 1.02 mm pitch, 10.26 mm x 10.26 mm x 3.81 mm body
12NC: 935395506564
Details
Order
Parameter | Value |
---|---|
Frequency (Min) (MHz) | 2300 |
Frequency (Max) (MHz) | 2700 |
Supply Voltage (Typ) (V) | 28 |
Parameter | Value |
---|---|
Peak Power (Typ) (dBm) | 47.4 |
Peak Power (Typ) (W) | 55 |
Die Technology | LDMOS |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
A3I25X050NR1(935395506564) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 2000.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
A3I25X050NR1 (935395506564) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
A3I25X050NR1 (935395506564) | 854233 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
A3I25X050NR1 (935395506564) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
A3I25X050NR1 (935395506564) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The A3I25X050N integrated Doherty circuit is designed with on-chip matching that makes it usable from 2300 to 2700 MHz. This multi-stage structure is rated for 20 to 32 V operation and covers all typical cellular base station modulation formats.