Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
CFM6F: CFM6F, ceramic flange mount flat package; 6 terminals; 4.445 mm pitch, 9.78 mm x 20.58 mm x 3.75 mm body
12NC: 935397341128
Details
Order
Parameter | Value |
---|---|
Frequency (Min) (MHz) | 2496 |
Frequency (Max) (MHz) | 2690 |
Supply Voltage (Typ) (V) | 48 |
Parameter | Value |
---|---|
Peak Power (Typ) (dBm) | 52.5 |
Peak Power (Typ) (W) | 178 |
Die Technology | GaN |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
A3G26H200W17SR3(935397341128) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 3243.2 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
A3G26H200W17SR3 (935397341128) | No | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
A3G26H200W17SR3 (935397341128) | 854129 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
A3G26H200W17SR3 (935397341128) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
The A3G26H200W17S 34 W asymmetrical Doherty RF power GaN transistor is designed for cellular base station applications requiring very wide instantaneous bandwidth capability covering the frequency range of 2496 to 2690 MHz.
This part is characterized and performance is guaranteed for applications operating in the 2496 to 2690 MHz band. There is no guarantee of performance when this part is used in applications designed outside of these frequencies.