SOT1799-6: CFM6F Ceramic Flange Mount Flat | NXP Semiconductors

SOT1799-6: CFM6F


Overview

CFM6F, ceramic flange mount flat package; 6 terminals; 4.445 mm pitch, 9.78 mm x 20.58 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM6F surface mount double CFMF 9.78 x 20.58 x 3.75 6 ceramic
Manufacture Code Reference Codes Issue Date
98ASA01208D 2018-08-14
Part Description Quick access
Airfast RF Power GaN Transistor, 2496-2690 MHz, 80 W Avg., 48 V
Airfast RF Power GaN Transistor, 2496-2690 MHz, 56 W Avg., 48 V
Airfast RF Power GaN Transistor, 2496-2690 MHz, 34 W Avg., 48 V
Airfast RF Power GaN Transistor, 2300-2400 MHz, 80 W Avg., 48 V