NXP Semiconductors :: Secure Connections for a Smarter World

A3G26H200W17SR3

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of A3G26H200W17SR3Last Revision (GMT):
Saturday, 31 August 2024, 11:48:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
A3G26H200W17SR3SOT1799CFM6F2932.747494 mg YesYesYesN/ANot Applicablee4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 973 411282023-11-244NA / Not Available26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-520.30796399.9900000.692455
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0020310.0100000.000069
Subtotal20.309994100.00000000.692524
CapCeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-1566.46182496.00000019.315056
Inorganic Silicon compoundsSilicon dioxide7631-86-917.7019323.0000000.603595
Inorganic compoundsOther inorganic compounds5.9006441.0000000.201199
Subtotal590.064400100.000000020.119850
EpoxyInorganic Silicon compoundsSilicon dioxide7631-86-99.91602045.0000000.338114
Phenols and Phenolic Resins2-[[4-[2-[4-[1,1-bis[4-(oxiran-2-ylmethoxy)phenyl]ethyl]phenyl]propan-2-yl]phenoxy]methyl]oxirane115254-47-212.11958055.0000000.413250
Subtotal22.035600100.00000000.751364
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.6061183.0612000.020667
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.6061183.0612000.020667
Silver and its compoundsSilver, metal7440-22-418.58776593.8776000.633800
Subtotal19.800000100.00000000.675135
Header Assembly/FlangeHeader Assembly/FlangeAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-1150.1033156.7197005.118181
Calcium and its compoundsCalcium monoxide1305-78-80.8778760.0393000.029934
Chromium and Chromium III compoundsDichromium trioxide1308-38-99.5270720.4265000.324851
Cobalt and its compoundsCobalt, metal7440-48-48.1153230.3633000.276714
Copper and its compoundsCopper, metal7440-50-81012.80032045.34020034.534181
Gold and its compoundsGold, metal7440-57-53.1965390.1431000.108995
Inorganic Silicon compoundsQuartz14808-60-75.2225780.2338000.178078
Iron and its compoundsIron, metal7439-89-68.4861300.3799000.289358
Magnesium and its compoundsMagnesium-oxide1309-48-40.8868110.0397000.030238
Molybdenum and its compoundsMolybdenum, metal7439-98-7956.99602842.84200032.631382
Nickel and its compoundsNickel, metal7440-02-040.7329781.8235001.388902
Palladium and its compoundsPalladium, metal7440-05-31.7043740.0763000.058115
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.9448890.0423000.032219
Tungsten and its compoundsTungsten, metal7440-33-734.1857691.5304001.165657
Subtotal2233.780000100.000000076.166803
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon, doped11.48560098.0000000.391633
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2344002.0000000.007992
Subtotal11.720000100.00000000.399625
Semiconductor Die 2Semiconductor DieGold and its compoundsGold, metal7440-57-50.1429531.0200000.004874
Inorganic Silicon compoundsSilicon7440-21-313.59460697.0004000.463545
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2774411.9796000.009460
Subtotal14.015000100.00000000.477880
Semiconductor Die 3Semiconductor DieGold and its compoundsGold, metal7440-57-50.0714761.0200000.002437
Inorganic Silicon compoundsSilicon7440-21-36.79730397.0004000.231772
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1387201.9796000.004730
Subtotal7.007500100.00000000.238940
Semiconductor Die 4Semiconductor DieGold and its compoundsGold, metal7440-57-50.0714761.0200000.002437
Inorganic Silicon compoundsSilicon7440-21-36.79730397.0004000.231772
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1387201.9796000.004730
Subtotal7.007500100.00000000.238940
Semiconductor Die 5Semiconductor DieInorganic Silicon compoundsSilicon7440-21-36.86735098.0000000.234161
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1401502.0000000.004779
Subtotal7.007500100.00000000.238940
Total2932.747494100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 A3G26H200W17SR3
Product content declaration of A3G26H200W17SR3
上次修订 Last Revision (GMT):
Saturday, 31 August 2024, 11:48:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
盖子
Cap
陶瓷的
Ceramic
OOOOOO

环氧胶
Epoxy
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装焊头/法兰
Header Assembly/Flange
封装焊头/法兰
Header Assembly/Flange
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 4
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 5
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of A3G26H200W17SR3Last Revision (GMT):
Saturday, 31 August 2024, 11:48:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
CapCERAMICTest Report
30 Jun 2021
Test Report
30 Jun 2021
Test Report
30 Jun 2021
Test Report
1 Jul 2020
EPOXYTest Report
30 Jun 2021
Test Report
30 Jun 2021
Test Report
1 Jul 2020
Not Available
Epoxy AdhesiveTest Report
26 Jul 2024
Test Report
26 Jul 2024
Test Report
26 Jul 2024
Test Report
26 Jul 2024
Header Assembly/FlangeALLOY 42Test Report
15 Apr 2024
Test Report
15 Apr 2024
Test Report
15 Apr 2024
Test Report
15 Apr 2024
AU PLATINGTest Report
25 Aug 2020
Not AvailableNot AvailableNot Available
BRAZING MATERIALTest Report
23 Apr 2021
Test Report
23 Apr 2021
Test Report
9 Mar 2021
Test Report
9 Mar 2021
CPC PLATETest Report
18 Mar 2021
Test Report
18 Mar 2021
Test Report
18 Mar 2021
Not Available
NI PLATINGTest Report
21 Sep 2021
Test Report
21 Sep 2021
Test Report
21 Sep 2021
Test Report
8 Oct 2020
PD PLATINGTest Report
10 Feb 2020
Test Report
10 Feb 2020
Not AvailableNot Available
Semiconductor Die 1Test Report
9 Sep 2021
Test Report
9 Sep 2021
Test Report
9 Sep 2021
Test Report
9 Sep 2021
Semiconductor Die 2AU BUMPINGNot AvailableNot AvailableNot AvailableNot Available
DIENot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 3AU BUMPINGNot AvailableNot AvailableNot AvailableNot Available
DIENot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 4AU BUMPINGNot AvailableNot AvailableNot AvailableNot Available
DIENot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 5Test Report
2 May 2023
Test Report
2 May 2023
Test Report
2 May 2023
Test Report
2 May 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.