A2T18H100-25S Product Information|NXP

Features


Airfast RF Power LDMOS Transistor, 1805-1995 MHz, 15 W Avg., 28 V

Package


CFM8F: CFM8F, ceramic, flange mount flat package; 8 terminals; 9.78 mm x 20.58 mm x 3.75 mm body

Buy Options

Operating Features

ParameterValue
Frequency (Min) (MHz)
1805
Frequency (Max) (MHz)
1995
Supply Voltage (Typ) (V)
28
ParameterValue
Peak Power (Typ) (dBm)
50.5
Peak Power (Typ) (W)
112
Die Technology
LDMOS

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
A2T18H100-25SR3(935312027128)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
4671.8

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free Soldering
A2T18H100-25SR3
(935312027128)
No
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
A2T18H100-25SR3
(935312027128)
854129
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
A2T18H100-25SR3
(935312027128)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about A2T18H100-25S

The A2T18H100-25SR3 18 W asymmetrical Doherty RF power LDMOS transistor is designed for cellular base station applications covering the frequency range of 1805 to 1995 MHz.