Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INProduct | Description | Family Category |
---|---|---|
IoT Zigbee Thread Bluetooth LE Development Kit for K32W061/41 and JN5189/88(T) |
The IOTZTB-DK006 evaluation kit works with the NXP JN518x and K32W061/41 range of ultra-low-power, high-performance wireless MCUs suitable for Bluetooth LE, Zigbee, Thread and other IEEE 802.15.4-based network applications such as Home and Building Automation and Smart Lighting. |
Bluetooth® LE, Zigbee®, Thread™ |
OM15080-K32W: K32W USB Dongle for Bluetooth LE, Zigbee and Thread networks |
The OM15080-K32W can be used as a node in a Zigbee network as a Zigbee Control Bridge, Zigbee Coordinator or packet sniffer. |
Bluetooth Low Energy, Zigbee, Thread |
OM15080-JN5189: JN5189 USB Dongle for Zigbee and Thread network |
The OM15080-JN5189 can be used as a node in a Zigbee as a Zigbee Control Bridge, Zigbee Co-ordinator or packet sniffer. |
Zigbee and Thread |
QN9090DK: Development platform for QN9090/30(T) wireless MCUs |
The QN9090 development platform, the QN9090DK, comes with an integrated programmer and debugger along with suite of example applications showcasing standard GATT profiles in a complete software development kit (SDK). |
Wireless MCUs |
OM15080-QN9090: Bluetooth Low Energy USB dongle for QN9090/30 |
The OM15080-QN9090 is a development platform enabled by QN9090 in a convenient USB dongle form factor. |
Bluetooth Low Energy MCUs |
FRDM-KW38: FRDM Development Kit for KW39/38/37 MCUs |
FRDM development board for KW39/38/37 MCUs with 2.4 GHz Bluetooth LE and generic FSK wireless connectivity and CAN/LIN connectivity solutions The FRDM-KW38 kit contains FRDM board that can be used as a development board or a shield to connect to a host processor. |
Long Race MCUs |
USB-KW38: Bluetooth Low Energy Packet Sniffer/USB Dongle |
The USB-KW38 is a development platform enabled by the KW39/38/37 family built on the Arm® Cortex®-M0+ processor in a convenient USB dongle form factor. |
Long Race MCUs |
Product | Description | Family Category |
---|---|---|
FRDM-KW41Z for Kinetis® KW21Z, KW31Z, and KW41Z MCUs | The FRDM-KW41Z is a development kit enabled by the Kinetis W series KW41Z/31Z/21Z (KW41Z) family built on Arm® Cortex®-M0+ processor. | Kinetis W |
FRDM-KW40Z for Kinetis KW20Z, KW30Z, and KW40Z MCUs | The FRDM-KW40Z is a low-cost development platform enabled by the Kinetis W series KW40Z/30Z/20Z (KW40Z) family built on the Cortex-M0+ processor. | Kinetis W |
FRDM-KW36 for Kinetis KW36/35 MCUs | The FRDM-KW36 is a development kit enabled by the Kinetis W KW35Z/36Z/35A/36A (KW36) family built on Cortex-M0+ processor with integrated 2.4 GHz transceiver supporting Bluetooth® Low Energy (BLE) v5 and Generic FSK. | Kinetis W |
USB-KW40Z for Kinetis® KW40Z/30Z/20Z MCUs | The USB-KW40Z is a development platform enabled by the Kinetis® W series KW40Z/30Z/20Z (KW40Z) family built on the Arm® Cortex®-M0+ processor in a convenient USB dongle form factor. The USB-KW40Z can be used as a Bluetooth® Smart/Bluetooth® Low Energy and/or IEEE® 802.15.4 packet sniffer or development board. Packet sniffers are essential for wireless network development allowing over-the-air traffic monitoring. | Kinetis W |
USB-KW41Z for Kinetis® W series KW41Z/31Z/21Z (KW41Z) family | The USB-KW41Z is a development platform enabled by the Kinetis® W series KW41Z/31Z/21Z (KW41Z) family built on the Arm® Cortex®-M0+ processor in a convenient USB dongle form factor. | Kinetis W |