Linux Board Support Packages (BSPs) provide our customers with a comprehensive starting point for their Linux development efforts on a variety of platforms. These packages are developed and tested to support i.MX processors, Power Architecture® based PowerQUICC® and QorIQ® processors, and ColdFire® and MPC5xxx/5xxx MCUs.
TThese BSPs are tested for use with a given processor and its supporting development system, ensuring an operational toolchain, kernel and specific peripherals that are ready to use together within a fixed configuration for specific hardware reference platforms.
Layerscape SDK is the next generation of Linux enablement software for the Layerscape family of processors.
This Linux software development kit includes support for family of QorIQ Arm based and Power Architecture-based SoC processors and corresponding boards.
Quickly get your Linux based designs started with the full-featured and energy-efficient i.MX family of processors by using our Linux development tools.
These BSPs, combined with CodeWarrior tools, provide the foundation you need to begin your project quickly.
Linux board support packages for NXP Silicon are tested, certified and frozen, ensuring a fully operational toolchain for specific hardware reference platforms.
Linux board support packages (BSP) for NXP silicon are tested and verified ensuring a fully operational toolset and Linux based system for specific hardware reference platforms.
Real-Time Edge Software - Real-time system, real-time networking, Industrial protocols, heterogeneous multicore framework and heterogeneous multi-SoC framework.
An NXP-provided kernel and bootloader with a Debian distro user-space image. It enables quick evaluation with widely available deb packages and familiar tools.