Application Software Pack: ML Person Detector

Roll over image to zoom in

Diagram

Choose a diagram:

Application Software Pack: ML Person Detector

Application Software Pack: ML Person Detector Block Diagram

Application Software Pack Collateral

Application Software Packs Block Diagram

Features

  • Multiple person detection application based on highly efficient neural network
  • AI/ML edge computing
  • eIQ® machine learning (ML) software development
  • Complete and easy ML-based applications development, validation and performance analysis
  • Integration examples based on float and quantized models
  • Sample implementations available for the i.MX RT1170EVK and i.MX RT1060EVK
  • Related application spaces: people counting, people identification, abnormal event monitoring, human gait characterization, congestion analysis, fall detection for elderly people
  • Can be used for other types of object detection models

Supported Devices

  • i.MX-RT1170: i.MX RT1170: 1 GHz Crossover MCU with Arm® Cortex® Cores
  • i.MX-RT1060: i.MX RT1060: Crossover MCU with Arm® Cortex®-M7

Downloads

Quick reference to our software types.

1 download

  • Middleware

    Application Software Pack – ML Person Detector

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

5 documents

Hardware

Quick reference to our board types.

4 hardware offerings

Related Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?