KEA128 and MC10XS3425 Light Control and E-Switch Reference Design

Roll over image to zoom in

Block Diagram

Light Control and E-switch

KEA128LEDLIGHTRD Block Diagram

Supported Devices

Processors and Microcontrollers

KEA Automotive MCUs

Power Management

High Side Switches

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive LIN Solutions

Features

  • Light level control and bulb status
  • Serial peripheral interface (SPI) communication throughout the system
  • Light connector interface increases the number of controlled lights
  • SWD connector interface for debugging
  • 4 x LEDs
  • 4 x potentiometers

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?