Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
XFBGA24 plastic, extremely thin fine-pitch ball grid array package; 24 balls 2012-09-25
XFBGA16 plastic, extremely thin fine-pitch ball grid array package; 16 balls 2013-08-27
XFBGA28 plastic, extremely thin fine-pitch ball grid array package, 28 terminals, 0.5 mm pitch, 2 mm x 4 mm x 0.5 mm body 2009-03-19
XFBGA121 XFBGA121, plastic, extremely thin fine-pitch ball grid array; 121 bumps; 0.65 mm pitch; 8 mm x 8 mm x 0.43 mm body 2016-01-12
XFBGA36 XFBGA36, plastic, extremely thin fine-pitch ball grid array; 36 balls; 0.5 mm pitch; 3.5 mm x 3.5 mm x 0.43 mm body 2017-06-11
.