SOT1356-1: XFBGA28 | NXP Semiconductors

SOT1356-1: XFBGA28


Overview

plastic, extremely thin fine-pitch ball grid array package, 28 terminals, 0.5 mm pitch, 2 mm x 4 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XFBGA28 surface mount bottom XFBGA 2 x 4 x 0.5 28 plastic
Manufacture Code Reference Codes Issue Date
SOT1356-1 2009-03-19