SOT1558-1: XFBGA36 | NXP Semiconductors

SOT1558-1: XFBGA36


Overview

XFBGA36, plastic, extremely thin fine-pitch ball grid array; 36 balls; 0.5 mm pitch; 3.5 mm x 3.5 mm x 0.43 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XFBGA36 surface mount bottom XFBGA 3.5 x 3.5 x 0.43 36 plastic
Manufacture Code Reference Codes Issue Date
98ASA00708 2017-06-11
Part Description Quick access
Kinetis L 32-bit MCU, ARM Cortex-M0+ Core, 64KB Flash, 48MHz, USB, XFBGA 36
Kinetis L 32-bit MCU, ARM Cortex-M0+ Core, 32KB Flash, 48MHz, USB, XFBGA 36