SOT1557-1: XFBGA121 | NXP Semiconductors

SOT1557-1: XFBGA121


Overview

XFBGA121, plastic, extremely thin fine-pitch ball grid array; 121 bumps; 0.65 mm pitch; 8 mm x 8 mm x 0.43 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XFBGA121 surface mount bottom XFBGA 8 x 8 x 0.43 121 plastic
Manufacture Code Reference Codes Issue Date
98ASA00595D 2016-01-12
Part Description Quick access