Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
VFLGA60 VFLGA60, plastic, very thin fine-pitch land grid array package; 60 balls; 0.5 mm pitch; 8 mm x 8 mm x 0.91 mm body 2017-06-11
VFLGA64 VFLGA64, plastic, very thin fine-pitch land grid array package; 64 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.91 mm body 2019-05-31
VFLGA211 VFLGA211, plastic, very thin fine-pitch land grid array package; 211 balls; 0.5 mm pitch; 9.6 mm x 9.6 mm x 0.805 mm body 2018-12-06
VFLGA40 VFLGA40, very thin fine-pitch land grid array package, 40 terminals, 0.4 mm pitch, 5 mm x 5 mm x 0.8 mm body 2020-07-01
.