Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
TSOP6 plastic surface-mounted package (TSOP6); 6 leads SC-74(EIAJ 2013-04-18
TSOP6 TSOP6, plastic, thin small outline package; 6 terminals; 0.65 mm pitch; 1.25 mm x 2 mm x 1 mm body PDSO-G6(JEDEC 2017-06-11
TSOP6 plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body SC-74(EIAJ 2006-03-16
TSOP6 TSOP6, plastic thin small outline package; 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body SC-74(EIAJ 2006-03-16
TSOP5 plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body SC-74A(EIAJ 2006-03-16
.