SOT1770-1: TSOP6 Thin Small Outline Package | NXP Semiconductors

SOT1770-1: TSOP6


Overview

TSOP6, plastic, thin small outline package; 6 terminals; 0.65 mm pitch; 1.25 mm x 2 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSOP6 surface mount double TSOP 1.25 x 2 x 1 6 plastic
Manufacture Code Reference Codes Issue Date
98ASB42985B PDSO-G6(JEDEC 2017-06-11