SOT753: TSOP5


Overview

plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSOP5 surface mount double SO 2.9 x 1.5 x 1 5 plastic
Manufacture Code Reference Codes Issue Date
SOT753 SC-74A(EIAJ 2006-03-16
Part Description Quick access