Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
TSON14 TSON14, plastic, thin small outline package; no leads; 14 terminals; 0.4 mm pitch; 5 mm x 3 mm x 1 mm body PBMA-N14(JEDEC 2017-06-11
TSON8 TSON8, plastic, thin small outline; no leads; 8 terminals; 1.25 mm pitch; 3 mm x 5 mm x 1.1 mm body 2017-06-11
TSON8 TSON8, plastic, thin small outline package; no leads; 8 terminals; 1.25 mm pitch; 5 mm x 3 mm x 1.2 mm body PBMA-N14(JEDEC 2017-06-11
TSON4R plastic thin small outline package; no leads; 4 terminals; body 1.6 x 2 x 1.1 mm 2007-11-14
.