SOT1769-1: TSON8 Thin Small Outline; No Leads | NXP Semiconductors

SOT1769-1: TSON8


Overview

TSON8, plastic, thin small outline package; no leads; 8 terminals; 1.25 mm pitch; 5 mm x 3 mm x 1.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSON8 surface mount double TSON 5 x 3 x 1.2 8 plastic
Manufacture Code Reference Codes Issue Date
98ASA10829D PBMA-N14(JEDEC 2017-06-11
Part Description Quick access