SOT1767-1: TSON14 Thin Small Outline; No Leads | NXP Semiconductors

SOT1767-1: TSON14


Overview

TSON14, plastic, thin small outline package; no leads; 14 terminals; 0.4 mm pitch; 5 mm x 3 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSON14 surface mount double TSON 5 x 3 x 1 14 plastic
Manufacture Code Reference Codes Issue Date
98ASA10801D PBMA-N14(JEDEC 2017-06-11