Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
SDIP32 plastic shrink dual in-line package; 32 leads (400 mil) 2003-02-13
SDIP32 SDIP32, plastic, shrink dual in-line package; 32 terminals; 1.778 mm pitch; 9.9 mm x 28.1 mm x 4.9 mm body E-PDIP-T32(JEDEC 2017-06-11
SDIP24 plastic shrink dual in-line package; 24 leads (400 mil) 2003-02-13
SDIP52 plastic shrink dual in-line package; 52 leads (600 mil) MS-020(JEDEC 2003-02-13
SDIP42 plastic shrink dual in-line package; 42 leads (600 mil) MS-020(JEDEC 2003-02-13
SDIP42 SDIP42, plastic, shrink dual in-line package; 42 terminals; 1.778 mm pitch; 13.97 mm x 36.83 mm x 5.08 mm body E-PDIP-T42(JEDEC 2017-06-11
SDIP64 plastic shrink dual in-line package; 64 leads (750 mil) MS-021(JEDEC 2003-02-13
SDIP64 plastic shrink dual in-line package; 64 leads (750 mil); face down MS-021(JEDEC 2006-02-24
SDIP56 plastic shrink dual in-line package; 56 leads (600 mil) 2003-02-13
SDIP56 SDIP56, plastic, shrink dual in-line package; 56 terminals; 1.778 mm pitch; 13.97 mm x 52.08 mm x 5.08 mm body E-PDIP-T56(JEDEC 2017-06-11
.