SOT270-3: SDIP42


Overview

SDIP42, plastic, shrink dual in-line package; 42 terminals; 1.778 mm pitch; 13.97 mm x 36.83 mm x 5.08 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SDIP42 through-hole mount double SDIP 13.97 x 36.83 x 5.08 42 plastic
Manufacture Code Reference Codes Issue Date
98ASB42767B E-PDIP-T42(JEDEC 2017-06-11