SOT232-2: SDIP32 Shrink Dual In-line Package | NXP Semiconductors

SOT232-2: SDIP32


Overview

SDIP32, plastic, shrink dual in-line package; 32 terminals; 1.778 mm pitch; 9.9 mm x 28.1 mm x 4.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SDIP32 through-hole mount double SDIP 9.9 x 28.1 x 4.9 32 plastic
Manufacture Code Reference Codes Issue Date
98ASA99330D E-PDIP-T32(JEDEC 2017-06-11
Part Description Quick access
S08FL 8-bit MCU, S08 core, 8KB Flash, 20MHz, DIP 32
S08FL 8-bit MCU, S08 core, 16KB Flash, 20MHz, DIP 32
MCU,8K FLASH,8 BIT